??
CAD model selection
AXE60Z14-B-40-0-0-0-0-0-0
HELP_VARIABLE
Typ
AXE
Size
60
u
Drive type
Z
u
Stroke
mm
LOD Level
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Drive adapter mounting side
Drive adaptation
Drive adaptation
Gear ratio
Switch mounting position
Switches left
Switches right
Cover profile
Drive type text
Toothed belt
u
ID base axis
450076
Stock number code base axis
AXE60Z14-B-40
Mass base axis
3.1 kg
Slider mass
1.0
u
kg
Stroke per revolution
150
u
mm
Max. static load Fy
4850
u
N
Max. static load Fz
9600
u
N
Max. static load torque Mx
66.39
u
Nm
Max. static load torque My
430.00
u
Nm
Max. static load torque Mz
215.00
u
Nm
Max. dynamic load Fy
2800
u
N
Max. dynamic load Fz
2800
u
N
Max. dynamic load torque Mx
19.00
u
Nm
Max. dynamic load torque My
127.00
u
Nm
Max. dynamic load torque Mz
127.00
u
Nm
Allowable dynamic operation load
560
u
N
Geometrical moment of inertia Iy
40.04
u
cm^4
Geometrical moment of inertia Iz
60.64
u
cm^4
Repeatability
0.05
u
mm
Idling speed torque
0.8
u
Nm
Maximum velocity
300 m/min
Diameter of hollow shaft
14
u
mm
PDF catalog
please click here
PDF Flyer
please click here
Maintenance and service instructions
please click here
Link to the configuration
please click here
Previews
3D
Dimension
2D
Download CAD models